For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
VLM / VSM - Slug with union nut
Bill of material
VSM NW 10
DES
Identifier
VSM NW 10
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
14 mm
M
Thread M
M 22 x 1.5
I
Length I
21.0 mm
SW
Width across flats SW
27 mm
OR
O-ring OR
10.0 x 2.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.